In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
1:30
In today's high-stakes manufacturing world, there's no room for delays or inefficiencies. Emerson's Floor to Cloud™ approach gives you the real-time insights you need to stay ahead—connecting your equipment to the cloud for end-to-end visibility, predictive analytics, and smarter decision-making.
Saiba como medir a temperatura do processo sem poço termométrico ou penetração no processo em aplicações de alta temperatura com a tecnologia Rosemount™ X-well™, combinada com o transmissor de temperatura Rosemount 3144S.
1:07
O transmissor de temperatura Rosemount 3144S foi desenvolvido com recursos inovadores e desempenho incomparável para atender aos seus desafios de medição mais exigentes e transformar suas operações...
1:43
Obtén una configuración rápida y sin errores del sensor con la tecnología ReadyConnect en el transmisor de temperatura Rosemount 3144S...
1:56
Anderson Greenwood™ Type 84 - High-Pressure Testing Video
2:03
Descubra cómo puede medir la temperatura del proceso sin un pozo termométrico ni penetración en el proceso en aplicaciones de alta temperatura, utilizando la tecnología Rosemount™ X-well™ junto con el transmisor de temperatura Rosemount 3144S.
Learn about Emerson's Rosemount™ Wireless Corrosion and Erosion Transmitters with the Magnetic Vessel Mount, Emerson's versatile and easy-to-install solution for continuous corrosion and erosion monitoring on tanks, vessels, and other...
1:15